??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R254K-UUI-RS10-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R254K-UUI-RS10-S4
VERF
Availability
Available
BC
Order code
BOS0289
TC
Artikelbezeichnung
BOS R254K-UUI-RS10-S4
PX
Product view
57837_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Through-beam sensors;Diffuse and through-beam sensors
W
Gewicht
0.05400 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Special characteristics = Washdown Plus, Washdown, Series = R254K, Dimension = 20.4 x 60.3 x 49.5 mm, Interface = IO-Link 1.1 Analog, current 4…20 mA Pin 4: Push-pull NO/NC Pin 2: PNP/NPN/push-pull NO/NC, Principle of operation = Photoelectric sensor, Principle of optical operation = Through-beam sensor (Emitter), Beam characteristic = Divergent, Light type = LED, red light, Range = 0 mm...20 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = PA 12 PA PACM 12, Material sensing surface = PA PACM 12, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE, Ecolab, Secondary features = Identification, Device Discovery, Signal Delay, Signal Speed Monitor, Switching Counter, Basic Statistics, Logic Blocks, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring, Internal humidity detection, Scope of delivery = Mounting instruction
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.